WIDE MAINS PRE-REG W/15W

Overview


The ac-supply pre-regulator demo board is a universal input, off-line, 15-W output, constant voltage power supply for powering E-meters or white goods applications. This pre-regulator is a specific function added to conventional SMPS, placed between ac-supply rectification and input bulk capacitor, supplying Flyback converter. This pre-regulator allows extra high ac-supply from mains (up to 460 Vac), supporting supply between 2 phases (instead of phase and neutral) without drawback of double input bulk capacitors and corresponding high supply voltage for Flyback converter build with cascade or very high voltage Power MOS transistor. The switching topology is a discontinuous mode flyback converter utilizing the ON Semi NCP1075 monolithic controller with internal MOSFET. The specific default demo board has an output rating of 12 V at 1 A max.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP1075PREGEVK

WIDE MAINS PRE-REG W/15W

Evaluation Kit

No

Obsolete

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP1075PREGEVK_GERBER

0

Eval Board: Gerber

1.06 MB

EN

Eval Board: Gerber

February 01, 1900

More Details

NCP1075PREGEVK_BOM_ROHS

2

Eval Board: BOM

190.46 KB

EN

Eval Board: BOM

February 01, 1900

More Details

NCP1075PREGEVK_TEST_PROCEDURE

0

Eval Board: Test Procedure

140.29 KB

EN

Eval Board: Test Procedure

February 01, 1900

More Details

NCP1075PREGEVK_SCHEMATIC

0

Eval Board: Schematic

416.77 KB

EN

Eval Board: Schematic

February 01, 1900

More Details

Show More