6 W SMPS Evaluation Board

Overview

The NCP1072 / NCP1075 products integrate a fixed frequency current mode controller with a 700 V MOSFET. Available in a PDIP-7 or SOT-223 package, the NCP1072/5 offer a high level of integration, including soft-start, frequency-jittering, short-circuit protection, skip-cycle, a maximum peak current set point, ramp compensation, and a Dynamic Self-Supply (eliminating the need for an auxiliary winding).

Unlike other monolithic solutions, the NCP1072/5 is quiet by nature: during nominal load operation, the part switches at one of the available frequencies (65, 100 or 130 kHz). When the output power demand diminishes, the IC automatically enters frequency foldback mode and provides excellent efficiency at light loads. When the power demand reduces further, it enters into a skip mode to reduce the standby consumption down to a no load condition.

Protection features include: a timer to detect an overload or a short-circuit event, Overvoltage Protection with auto-recovery and AC input line voltage detection.

For improved standby performance, the connection of an auxiliary winding stops the DSS operation and helps to reduce input power consumption below 50 mW at high line.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP1072DIPGEVB

6 W SMPS Evaluation Board

Evaluation Board

No

Obsolete

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP1072DIPGEVB_GERBER.ZIP

0

Eval Board: Gerber

35.84 KB

EN

Eval Board: Gerber

July 12, 2012

More Details

NCP1072DIPGEVB_BOM_ROHS.PDF

0

Eval Board: BOM

117.76 KB

EN

Eval Board: BOM

July 12, 2012

More Details

NCP1072DIPGEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

88.06 KB

EN

Eval Board: Test Procedure

July 12, 2012

More Details

NCP1072DIPGEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

165.89 KB

EN

Eval Board: Schematic

July 12, 2012

More Details

Show More