6.5 W PoE DC-DC Converter Evaluation Board

Overview

A solution to one aspect of Power Over Ethernet (POE) is presented here utilizing the ON Semiconductor NCP1031 series of monolithic, high voltage switching regulators with internal MOSFET. The NCP1031POE evaluation board is an inexpensive, high efficiency, 6.5 W, 5.0 V DC output power supply along with the associated input circuitry for responding to POE detection and classification protocol. The input is 48 Vdc nominal and the output is 5 Vdc at 1.3 A maximum. There is additional input circuitry that responds to Ethernet protocol defined as 'Signature' and 'Classification' detection. Signature just indicates that the power supply does exist and classification allows the upstream Power Sourcing Equipment (PSE) to determine the rated power level of the supply or Powered Device (PD). Both of these detection modes are performed at low input voltages in which the main converter does not operate. The converter will only come on with Vin above 35 Vdc.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

6.5 W PoE DC-DC Converter Evaluation Board

Evaluation Board

No

Obsolete

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

EVBUM2142/D

2

Eval Board: Manual

612.35 KB

EN

Eval Board: Manual

November 01, 2019

More Details

NCP1031POEEVB_GERBERS.ZIP

0

Eval Board: Gerber

67.58 KB

EN

Eval Board: Gerber

July 21, 2006

More Details

NCP1031POEEVB_BOM.PDF

1

Eval Board: BOM

146.43 KB

EN

Eval Board: BOM

July 21, 2006

More Details

NCP1031POEEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

33.79 KB

EN

Eval Board: Test Procedure

July 21, 2006

More Details

NCP1031POEEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

43.01 KB

EN

Eval Board: Schematic

July 21, 2006

More Details

Show More