EVB with D2PAK-3L type Power S/W for NCP51752CDDR2G / NCP51752DBDR2G

Overview

The NCP/V51752 is a family of isolated single−channel gate driver with +4.5 A / −9 A source and sink peak current respectively. They are designed for fast switching to drive power MOSFETs and SiC MOSFET power switches. The NCP/V51752 offers short and matched propagation delays. For improved reliability, dV/dt immunity and even faster turn−off, the NCP51752 has an embedded negative bias rail mechanism between GND2 and VEE pins. The NCP/V51752 offers other important protection function such as independent under−voltage lockout for both−side driver. It’s Vcc UVLO threshold with referenced to GND2 for true UVLO level regardless of voltage level between GND2 and VEE pin. The NCP/V51752 is available in a 4 mm SOIC−8 package and can support isolation voltage up to 3.75 kVRMS.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP-NCV51752D2PAK3LGEVB

EVB with D2PAK-3L type Power S/W for NCP51752CDDR2G / NCP51752DBDR2G

Evaluation Board

No

Active

$179.9955

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

Eval Board: Manual

August 01, 2023

More Details

Show More