NCP/NCV51563 EVB OPN

Overview

NCP-NCV51563D2PAK7LGEVB is an evaluation board for the NCP/NCV51563. It consists of NCP51563 and 2 SiC MOSFETs in the standard D2PAK-7L package.The NCP51563 are isolated dual?channel gate drivers with 4.5 A / 9 A source and sink peak current respectively. They are designed for fast switching to drive power MOSFETs, and SiC MOSFET power switches. The NCP51563 offers short and matched propagation delays.Two independent and 5 kVRMS internal galvanic isolation from input to each output and internal functional isolation between the two output drivers allows a working voltage of up to 1850 VDC. This driver can be used in any possible configurations of two low side, two high?side switches or a half?bridge driver with programmable dead time. An ENA/DIS pin enable or disable both outputs simultaneously when set high or low for ENABLE or DISABLE mode respectively.The NCP51563 offers other important protection functions such as independent under?voltage lockout for both gate drivers and a Dead Time adjustment function.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP-NCV51563D2PAK7LGEVB

NCP/NCV51563 EVB OPN

Evaluation Board

No

Active

$136.7966

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

Eval Board: Manual

November 01, 2021

More Details

NCP-NCV51563D2PAK7LGEVB_GERBER.zip

0

Eval Board: Gerber

47.1 KB

EN

Eval Board: Gerber

January 05, 2022

More Details

NCP-NCV51563D2PAK7LGEVB _BOM_ROHS.pdf

0

Eval Board: BOM

603.14 KB

EN

Eval Board: BOM

January 05, 2022

More Details

NCP-NCV51563D2PAK7LGEVB_SCHEMATIC.pdf

0

Eval Board: Schematic

593.92 KB

EN

Eval Board: Schematic

January 05, 2022

More Details

Show More