NCL30386 Demo board

Overview

The NCL30386 is a power factor corrected controller targeting isolated and non−isolated “smart−dimmable” constant−current LED drivers. Designed to support flyback, buck−boost and SEPIC topologies, the controller operates in a quasi−resonant mode to provide high efficiency. Thanks to a novel control method, the device is able to tightly regulate a constant LED current and voltage from the primary side. This removes the need for secondary−side feedback circuitry, its biasing and for an optocoupler. The device also provides near−unity power factor correction.

The device is highly integrated with a minimum number of external components. A robust suite of safety protection is built in to simplify the design. This device is specifically intended for very compact space efficient designs and supports analog and digital dimming with two dedicated dimming inputs control ideal for Smart LED Lighting applications.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCL30386LED1GEVB

NCL30386 Demo board

Evaluation Board

No

Obsolete

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

Eval Board: Manual

October 01, 2019

More Details

NCL30386LED1GEVB_BOM_ROHS

1

Eval Board: BOM

50.18 KB

EN

Eval Board: BOM

March 01, 2019

More Details

NCL30386LED1GEVB_GERBER

0

Eval Board: Gerber

293.89 KB

EN

Eval Board: Gerber

April 10, 2018

More Details

NCL30386LED1GEVB_SCHEMATIC

1

Eval Board: Schematic

148.48 KB

EN

Eval Board: Schematic

March 01, 2019

More Details

Show More