Power Factor Corrected 3 Step Dimmable Evaluation Board

Overview

The NCL30085FLYGEVB evaluation board is designed to quickly test the NCL30085, which is a power factor corrected flyback controller. The demo board showcases the NCL30085 in an isolated flyback topology and the form factor of the board is intended to fit within the base of a LED bulb such as an A-lamp, PAR, or BR style. The nominal output current of the demo board is 350 mA and the output voltage range is 14-28 V. The current can changed with a simple resistor change.

This board showcases the step dimming capability of the NCL30085. By briefly toggling ON and OFF the AC power to the board, this will be detected as a brownout event and when power is toggled back ON, the current will be reduced. There are 3 dimming steps of 70, 25% and5% of full load.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCL30085FLYGEVB

Power Factor Corrected 3 Step Dimmable Evaluation Board

Evaluation Board

No

Obsolete

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCL30085FLYGEVB_TEST_PROCEDURE.pdf

0

Eval Board: Test Procedure

283.65 KB

EN

Eval Board: Test Procedure

November 13, 2014

More Details

NCL30085FLYGEVB_SCHEMATIC.pdf

0

Eval Board: Schematic

173.06 KB

EN

Eval Board: Schematic

November 13, 2014

More Details

NCL30085FLYGEVB_GERBER.zip

0

Eval Board: Gerber

166.91 KB

EN

Eval Board: Gerber

November 13, 2014

More Details

NCL30085FLYGEVB_BOM_ROHS.pdf

0

Eval Board: BOM

38.91 KB

EN

Eval Board: BOM

November 13, 2014

More Details

Eval Board: Manual

November 01, 2019

More Details

Show More