10 W / 200 mA Buck Boost Evaluation Board

Overview

The NCL30083 is a PWM current mode controller targeting isolated flyback and non-isolated constant current topologies. The controller operates in a quasi-resonant mode to provide high efficiency. Thanks to a novel control method, the device is able to precisely regulate a constant LED current from the primary side. This removes the need for secondary side feedback circuitry, biasing and an optocoupler. The device is highly integrated with a minimum number of external components. A robust suite of safety protection is built in to simplify the design. This device is specifically intended for very compact space efficient designs. It supports step dimming by monitoring the AC line and detecting when the line has been toggled on-off-on by the user to reduce the light intensity in 5 steps down to 5% dimming.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCL30083BB1GEVB

10 W / 200 mA Buck Boost Evaluation Board

Evaluation Board

No

Last Shipments

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCL30083BB1GEVB_SCHEMATIC.PDF

1

Eval Board: Schematic

258.05 KB

EN

Eval Board: Schematic

June 06, 2013

More Details

NCL30083BB1GEVB_GERBER.ZIP

4

Eval Board: Gerber

119.81 KB

EN

Eval Board: Gerber

June 06, 2013

More Details

NCL30083BB1GEVB_TEST_PROCEDURE.PDF

1

Eval Board: Test Procedure

220.16 KB

EN

Eval Board: Test Procedure

June 06, 2013

More Details

NCL30083BB1GEVB_BOM_ROHS.PDF

1

Eval Board: BOM

111.62 KB

EN

Eval Board: BOM

June 03, 2013

More Details

Show More