Differential Clock Divider Evaluation Border

Overview

The NB7V32M is a differential divide-by-2 Clock divider with asynchronous reset. The differential Clock inputs incorporate internal 50-ohm termination resistors and will accept LVPECL, CML and LVDS logic levels. The NB7V32M produces a divide-by-2 output copy of an input Clock operating up to 10GHz with minimal jitter. The Reset pin is asserted on the rising edge. Upon power-up, the internal flip-flops will attain a random state; the Reset allows for the synchronization of multiple NB7V32M's in a system. The 16mA differential CML output provides matching internal 50-ohm termination which guarantees 400mV output swing when externally receiver terminated with 50-ohm to VCC.

  • Test & Measurement, ATE
  • Instrumentation, Networking

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

Differential Clock Divider Evaluation Border

Evaluation Board

No

Active

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

EVBUM2185/D

0

Eval Board: Manual

635.9 KB

EN

Eval Board: Manual

December 01, 2019

More Details

Show More