Differential Fanout Buffer Evaluation Board

Overview

The NB7L14 is a differential 1:4 LVPECL fanout buffer. The NB7L14 produces four identical LVPECL output copies of Clock or Data operating up to 7 GHz or 10.7 Gb/s, respectively.As such, the NB7L14 is ideal for SONET, GigE, Fiber Channel, Backplane and other Clock or Data distribution applications.


The NB7L14 is a member of the GigaComm™ family of high performance clock products.

  • Input Data Rate > 10.7 Gb/s
  • Input Clock Frequency > 7 GHz

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NB7L14MNGEVB

Differential Fanout Buffer Evaluation Board

Evaluation Board

No

Active

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

EVBUM2184/D

1

Eval Board: Manual

635.9 KB

EN

Eval Board: Manual

March 01, 2026

More Details

NB7L14MNGEVB_TEST_PROCEDURE

1

Eval Board: Test Procedure

227.33 KB

EN

Eval Board: Test Procedure

March 13, 2025

More Details

NB7L14MNGEVB_GERBER

0

Eval Board: Gerber

956.42 KB

EN

Eval Board: Gerber

March 13, 2025

More Details

Show More