Clock/Data Receiver Evaluation Board

Overview



The NB6N14S is a differential 1:4 Clock or Data Receiver and will accept AnyLevel input signals: LVPECL, CML, LVCMOS, LVTTL, or LVDS. These signals will be translated to LVDS and four identical copies of Clock or Data will be distributed, operating up to 2.0 GHz or 2.5 Gb/s, respectively. As such, the NB6N14S is ideal for SONET, GigE, Fiber Channel, Backplane and other Clock or Data distribution applications. The NB6N14S has a wide input common mode range from GND + 50mV to VCC - 50mV. Combined with the 50-ohm internal termination resistors at the inputs, the NB6N14S is ideal for translating a variety of differential or single-ended Clock or Data signals to 350mV typical LVDS output levels. The NB6N14S is offered in a small 3mm X 3mm 16-QFN package. Application notes, models, and support documentation are available at www.onsemi.com

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

Clock/Data Receiver Evaluation Board

Evaluation Board

No

Active

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

EVBUM2194/D

0

Eval Board: Manual

634.88 KB

EN

Eval Board: Manual

November 01, 2019

More Details

Show More