2x2 Crosspoint Switch Evaluation Board

Overview



The NB6L72 is a high-bandwidth fully differential 2 x 2 clock or data Crosspoint Switch with internal source termination and LVPECL output structure, optimized for low skew and minimal jitter. The differential inputs incorporate internal 50-ohm termination resistors and will accept LVPECL, CML, LVDS, LVCMOS, or LVTTL logic levels. The SELECT inputs are single-ended and can be driven with LVCMOS/LVTTL. The differential LVPECL outputs provide 800 mV output swings when externally terminated with a 50-ohm resistor to VCC-2.0 V. The device is offered in a small 3mm x 3mm 16-pin QFN package. The NB6L72 is a member of the ECLinPS MAX family of high performance products.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NB6L72MNGEVB

2x2 Crosspoint Switch Evaluation Board

Evaluation Board

No

Active

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

EVBUM2192/D

0

Eval Board: Manual

635.9 KB

EN

Eval Board: Manual

November 01, 2019

More Details

NB6L72MNGEVB_GERBER

0

Eval Board: Gerber

956.42 KB

EN

Eval Board: Gerber

March 13, 2025

More Details

NB6L72MNGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

47.1 KB

EN

Eval Board: Test Procedure

March 13, 2025

More Details

Show More