2x2 Crosspoint Switch Evaluation Board

Overview



The NB6L72M is a high-bandwidth fully differential 2 X 2 Crosspoint Switch with internal source termination and CML output structure, optimizedfor low skew and minimal jitter. The differential inputs incorporate internal 50 ohm termination resistors and will accept LVPECL, CML, LVDS, LVCMOS, or LVTTL logic levels. The SELECT inputs are single-ended and can be driven with LVCMOS/LVTTL. The 16mA differential CML outputs provide matching internal 50 ohm terminations and 400mV output swings when externally terminated with a 50 ohm resistor to VCC. The device is offered in a small 3mm x3mm 16 pin QFN package. The NB6L72M is a member of the ECLinPS MAX family of high performance products.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

2x2 Crosspoint Switch Evaluation Board

Evaluation Board

No

Active

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

EVBUM2191/D

0

Eval Board: Manual

635.9 KB

EN

Eval Board: Manual

December 01, 2019

More Details

Show More