Fanout Buffer Evaluation Board

Overview

The NB6L14 is a 3.0 GHz differential 1:4 LVPECL fanout buffer. The differential inputs incorporate internal 50-ohm termination resistors that are accessed through the VT pin. This feature allows the NB6L14 to accept various logic standards, such as LVPECL, LVCMOS, LVTTL, CML, or LVDS logic levels. The VREF_AC reference output can be used to rebias capacitor-coupled differential or single-ended input signals. The 1:4 fanout design was optimized for low output skew applications. The NB6L14 is a member of the ECLinPS MAX family of high performance clock and data products.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NB6L14MNGEVB

Fanout Buffer Evaluation Board

Evaluation Board

No

Active

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NB6L14MNGEVB_GERBER

0

Eval Board: Gerber

956.42 KB

EN

Eval Board: Gerber

March 13, 2025

More Details

NB6L14MNGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

47.1 KB

EN

Eval Board: Test Procedure

March 13, 2025

More Details

EVBUM2189/D

0

Eval Board: Manual

635.9 KB

EN

Eval Board: Manual

November 01, 2019

More Details

Show More