PECL Clock Synthesizer Evaluation Board

Overview

The NB4N507ADEVB Evaluation Board provides a flexible and convenient platform to quickly evaluate, characterize and verify the performance and operation of the NB4N507A PECL Clock Synthesizer. The evaluation board is constructed with Getek material with 50 Ω trace impedance's and is designed to minimize noise, achieve high bandwidth and minimize cross talk.

  • Accommodates the Electrical Characterization of the NB4N507A in 16-pin 150 mil SOIC Package
  • Supports use of a 10 MHz to 27 MHz Through-hole or Surface Mount Crystal
  • Incorporates on Board Slide Switch Controlled Multiplier Select and OE Logic Pins, Minimizing Excess Cabling
  • SMA Connectors are Provided for Auxiliary Input and Output Interfaces
  • Differential PECL Outputs Loaded/Terminated On-board; Output Signals are Monitored via SMA Connectors
  • Convenient and Compact Board Layout
  • 3.3 V or 5.0 V Single or Split-Power Supply Operation

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NB4N507ADEVB

PECL Clock Synthesizer Evaluation Board

Evaluation Board

No

Active

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

EVBUM2074/D

2

Eval Board: Manual

401.41 KB

EN

Eval Board: Manual

February 22, 2012

More Details

NB4N507ADEVB_GERBER

0

Eval Board: Gerber

260.1 KB

EN

Eval Board: Gerber

March 26, 2025

More Details

Show More