Fanout Distribution Evaluation Board

Overview

The NB4N121K Evaluation Board was designed to provide a flexible and convenient platform to quickly evaluate, characterize and verify the performance and operation of the device under test NB4N121K. The NB4N121K is a Clock differential input fanout distribution device with 1 to 21 HCSL level differential outputs, optimized for ultra low propagation delay variation. The NB4N121K is designed with HCSL clock distribution for FBDIMM applications in mind. Inputs can accept differential LVPECL, CML, or LVDS levels. Single#150ended LVPECL, CML, LVCMOS or LVTTL levels are accepted with the proper VREFAC supply.

  • Fully assembled evaluation board with Device#150Under#150 Test (DUT) soldered mounted. The device may be demounted and replaced by a test fixture socket
  • Accommodates the electrical characterization of the NB4N121K in the QFN52 package
  • Equal length input and output data lines to minimize skew measurement calibration
  • Single + 3.3 V Operation for direct LOW Impedance probe connection

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NB4N121KMNGEVB

Fanout Distribution Evaluation Board

Evaluation Board

No

Active

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

EVBUM2072/D

2

Eval Board: Manual

357.38 KB

EN

Eval Board: Manual

December 01, 2019

More Details

NB4N121KMNGEVB_GERBER

0

Eval Board: Gerber

1.37 MB

EN

Eval Board: Gerber

March 17, 2025

More Details

Show More