Customizable Evaluation Board

Overview

The NB3H83905CDGEVB Evaluation board is designed to provide a flexible and convenient platform to quickly program, evaluate and verify the performance and operation of the NB3H83905CDG SOIC-16 device under test. With the device removed, this NB3H83905CDGEVB Evaluation board is designed to accept a 16 Lead SOIC socket to permit use as an insertion test fixture.
The NB3H83905CDG device is a 1.8 V, 2.5 V or 3.3 VVDD core Crystal input 1:6 LVTTL/LVCMOS fanout buffer with outputs powered by flexible 1.8 V, 2.5 V, or 3.3 V supply (with VDD≥VDDO). The core inputs accept a fundamental Parallel Resonant crystal from 3 MHz to 40 MHz or Single Ended LVCMOS Clock from 3 MHz to 100 MHz. Core supply must be equal or greater voltage than the output supply.

  • Crystal source mount, or external clock source (SMA) input. One 25 Mhz crystal is supplied.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NB3H83905CDGEVB

Customizable Evaluation Board

Evaluation Board

No

Active

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NB3H83905CDGEVB_GERBER

0

Eval Board: Gerber

856.06 KB

EN

Eval Board: Gerber

March 17, 2025

More Details

EVBUM2061/D

1

Eval Board: Manual

359.42 KB

EN

Eval Board: Manual

November 01, 2019

More Details

Show More