LVDS Adapter Board

Overview

The MT9S6NNV01-GEVK is an LVDS Adapter Evaluation Board is designed to demonstrate the Onsemi sensors that support an LVDS output interface. This Adapter board is intended to plug directly into the Demo2X system. The onboard De-serializers receive a LVDS serial data stream and transform it into a 10-bit wide parallel data.

  • Demo2x Board 26 Pin Interface.
  • One LVDS (RJ45) connector allowing connection to a Demo head board with serial only interface.
  • Clock Input
  • External 5V Power Supply Jack.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

MT9S6NNV01-GEVK

LVDS Adapter Board

Evaluation Kit

No

Active

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

EVBUM2517/D

0

Eval Board: Manual

235.52 KB

EN

Eval Board: Manual

November 01, 2019

More Details

Show More