Monolithic Control Circuit Evaluation Board

Overview

The MC34063A Series is a monolithic control circuit containing the primary functions required for DC-to-DC converters. These devices consist of an internal temperature compensated reference, comparator, controlled duty cycle oscillator with an active current limit circuit, driver and high current output switch. This series was specifically designed to be incorporated in Step-Down and Step-Up and Voltage-Inverting applications with a minimum number of external components. Refer to Application Note AN920/D for additional design information. The excel spread sheet for thermal considerations is available too. The MC33063 is an extended temperature version. The NCV33063 is an extended temp version for automotive. The one layer demoboard in step down topology contend additional output filter. Size of demoboard: 50 x 50 mm

  • High Power LED Lighting
  • Battery Chargers
  • Operation from 3.0 V to 40 V Input
  • Low Standby Current
  • Current Limiting
  • Output Switch Current to 1.5 A
  • Output Voltage Adjustable
  • Frequency Operation to 100 kHz
  • Precision 2% Reference
  • Pb-Free Packages are Available

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

MC33063DFBSTGEVB

Monolithic Control Circuit Evaluation Board

Evaluation Board

No

Active

$54

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

MC33063DFBSTGEVB_GERBER.ZIP

0

Eval Board: Gerber

74.75 KB

EN

Eval Board: Gerber

July 27, 2009

More Details

MC33063DFBSTGEVB_BOM_ROHS.PDF

2

Eval Board: BOM

29.7 KB

EN

Eval Board: BOM

July 27, 2009

More Details

MC33063DFBSTGEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

225.28 KB

EN

Eval Board: Test Procedure

July 27, 2009

More Details

MC33063DFBSTGEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

21.5 KB

EN

Eval Board: Schematic

July 27, 2009

More Details

Show More