Step-Down Switching Regulator Evaluation Board

Overview

The LM2596 regulator is circuit ideally suited for easy and convenient design of a step-down switching regulator (buck converter). It is capable of driving a 3.0 A load with excellent line and load regulation. This device is available in adjustable output version and it is internally compensated to minimize the number of external components to simplify the power supply design. Demoboard size: 50mm x 43mm

  • Simple HighEfficiency StepDown (Buck) Regulator
  • Efficient PreRegulator for Linear Regulators
  • OnCard Switching Regulators
  • Positive to Negative Converter (BuckBoost)
  • Negative StepUp Converters
  • Power Supply for Battery Chargers
  • Adjustable Output Voltage Range 1.23 V 37 V
  • Guaranteed 3.0 A Output Load Current
  • Wide Input Voltage Range up to 40 V
  • 150 kHz Fixed Frequency Internal Oscillator
  • TTL Shutdown Capability
  • Low Power Standby Mode, typ 80 _A
  • Thermal Shutdown and Current Limit Protection
  • Internal Loop Compensation
  • Moisture Sensitivity Level (MSL) Equals 1

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

LM2596ADPBCKGEVB

Step-Down Switching Regulator Evaluation Board

Evaluation Board

No

Active

$54

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

LM2596ADPBCKGEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

83.97 KB

EN

Eval Board: Test Procedure

November 10, 2008

More Details

LM2596ADPBCKGEVB_SCHEMATIC.PDF

1

Eval Board: Schematic

143.36 KB

EN

Eval Board: Schematic

November 10, 2008

More Details

LM2596ADPBCKGEVB_GERBER.ZIP

0

Eval Board: Gerber

24.58 KB

EN

Eval Board: Gerber

November 10, 2008

More Details

LM2596ADPBCKGEVB_BOM_ROHS.PDF

1

Eval Board: BOM

101.38 KB

EN

Eval Board: BOM

July 01, 2020

More Details

Show More