Step-Down Switching Regulator Evaluation Board

Overview

The LM2595 regulator is circuit ideally suited for easy and convenient design of a step-down switching regulator (buck converter). It is capable of driving a 1 A load with excellent line and load regulation. This device is available in adjustable output version and it is internally compensated to minimize the number of external components to simplify the power supply design. Demoboard size: 51mm x 32mm

  • Simple High-Efficiency Step-Down (Buck) Regulator
  • Efficient Pre-Regulator for Linear Regulators
  • On-Card Switching Regulators
  • Positive to Negative Converter (Buck-Boost)
  • Negative Step-Up Converters
  • Power Supply for Battery Chargers
  • Adjustable Output Voltage Range 1.23 V 37 V
  • Guaranteed 1 A Output Load Current
  • Wide Input Voltage Range up to 40 V
  • 150 kHz Fixed Frequency Internal Oscillator
  • TTL Shutdown Capability
  • Low Power Standby Mode, typ 50 _A
  • Thermal Shutdown and Current Limit Protection
  • Internal Loop Compensation
  • Moisture Sensitivity Level (MSL) Equals 1

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

LM2595ATPBCKGEVB

Step-Down Switching Regulator Evaluation Board

Evaluation Board

No

Last Shipments

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

LM2595ATPBCKGEVB_BOM_ROHS.PDF

1

Eval Board: BOM

22.53 KB

EN

Eval Board: BOM

January 30, 2009

More Details

LM2595ATPBCKGEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

21.5 KB

EN

Eval Board: Schematic

January 30, 2009

More Details

LM2595ATPBCKGEVB_GERBER.ZIP

0

Eval Board: Gerber

14.34 KB

EN

Eval Board: Gerber

January 30, 2009

More Details

LM2595ATPBCKGEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

372.74 KB

EN

Eval Board: Test Procedure

January 30, 2009

More Details

Show More