Programmable USB Type-C Controller with PD

Overview

The FUSB302TGEVB evaluation board targets system designers looking to implement a DRP/SRC/SNK USB Type-C connector with low amount of programmability.The FUSB302TGEVB enables the USB Type-C detection including attach, and orientation. The FUSB302 integrates the physical layer of the USB BMC power delivery protocol to allow up to 100 W of power and role swap. The BMC PD block enables full support for alternative interfaces of the Type-C specification.Reference code is available for the FUSB302 for easy implementation of Type-C and USB BMC power delivery protocol across several embedded controller platforms. Click on the Reference Code request link to the right.

  • Full Type-C 1.1 Support. Integrates the following functionality of the CC pin
  • Dedicated devices can operate both on a Type-C receptacle or a Type-C plug with a fixed CC and VCONN channel.
  • Software configurable either as a dedicated host, dedicated device, or dual role
  • Ability to connect as either a host or a device based on what has been attached.
  • Dual-Role Functionality with Autonomous DRP Toggle
  • Attach/Detach Detection as Host

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

FUSB302TGEVB

Programmable USB Type-C Controller with PD

Evaluation Board

No

Active

$100

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

FUSB302TGEVB_BOM_ROHS

3

Eval Board: BOM

291.84 KB

EN

Eval Board: BOM

May 01, 2021

More Details

FUSB302TGEVB_PROGRAMMING

0

Design & Development Tools

479.23 KB

EN

Design & Development Tools

April 10, 2018

More Details

FUSB302TGEVB_GERBER

0

Eval Board: Gerber

195.58 KB

EN

Eval Board: Gerber

April 10, 2018

More Details

FUSB302TGEVB_TEST_PROCEDURE.pdf

1

Eval Board: Test Procedure

228.35 KB

EN

Eval Board: Test Procedure

May 01, 2018

More Details

FUSB302TGEVB_SCHEMATIC

0

Eval Board: Schematic

288.77 KB

EN

Eval Board: Schematic

April 10, 2018

More Details

Show More