FUSB302BGEVB USB Type-C and Power Delivery Evaluation Board

Overview

The FUSB302BGEVB evaluation board provides a complete platform for evaluating the FUSB302B programmable USB Type-C port controller with USB Power Delivery. The FUSB302B performs Type-C attach and detach detection, determines cable orientation and supports source, sink or dual-role port configurations. Its integrated BMC physical layer enables USB Power Delivery communication, power-role and data-role swaps, and negotiation of power levels up to 100 W.

The board connects to a PC through a Micro-USB interface and includes control software for automatic state-machine operation or direct manual configuration of FUSB302B registers and functions. Engineers can configure the EVB as a dedicated source, dedicated sink or dual-role port, monitor Type-C and PD states, inspect protocol messages and execute configuration scripts. Test points also provide access to CC, VBUS, VCONN and I²C signals for laboratory measurements and system-level debugging.

  • USB Type-C and Power Delivery interfaces for smartphones, tablets, laptops and notebook computers.
  • Configurable USB-C ports for power adapters, cameras, docking accessories and interface dongles.
  • Automotive and embedded-system USB-C ports requiring source, sink or dual-role operation.
  • The FUSB302 targets system designers looking to implement a DRP/DFP/UFP USB Type-C connector with low amount of programmability
  • The FUSB302 software includes a PC-based GUI for automatic or manual control, PD message monitoring, state logging, register access, capability configuration and scripted test sequences.
  • Evaluate attach and detach detection, connector-orientation detection and charging-current identification through the CC pins.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

FUSB302BGEVB

FUSB302BGEVB USB Type-C and Power Delivery Evaluation Board

Evaluation Board

No

Active

$100

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

FUSB302BGEVB_BOM_ROHS

3

Eval Board: BOM

87.04 KB

EN

Eval Board: BOM

May 01, 2021

More Details

FUSB302BGEVB_SCHEMATIC

0

Eval Board: Schematic

406.53 KB

EN

Eval Board: Schematic

May 03, 2018

More Details

FUSB302BGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

155.65 KB

EN

Eval Board: Test Procedure

May 03, 2018

More Details

Eval Board: Manual

October 01, 2019

More Details

FUSB302 Reference code

4.1.2

Software

1.34 MB

EN

Software

February 01, 2022

More Details

FUSB302BGEVB_GERBER.zip

1

Eval Board: Gerber

121.86 KB

EN

Eval Board: Gerber

March 11, 2022

More Details

FUSB302 EVB GUI

1.4.0

Software

9.57 MB

EN

Software

February 01, 2022

More Details

Show More