Type-C™ CC and SBU Protection IC Evaluation Board

Overview

The FUSB251 evaluation board is designed to be inserted between a board that contains a Type-C controller (such as FUSB302B or FUSB307B) and a source of voltage for OVP testing. Test points and header switches are ready to test OVP and moisture detection functions on CC and SBU. LED indicators will show power status and Interrupt. If there isn't access to a Type-C voltage source, test points (GND and VDD) are available on the board for direct power supply connections.The Type-C receptacle can accept a Type-C device such as Type-C charger or memory stick to demonstrate normal USB functionality.

  • This product is general usage and suitable for many different applications.
  • This product is general usage and suitable for many different applications.
  • Dead battery mode provides default Rd presenting on CC1/2
  • 24volt DC tolerant on CC and SBU
  • +/- 35volt Surge protection on CC and SBU
  • Over voltage protection on CC and SBU
  • I2C interface with Interrupt for event notification.
  • Moisture detection on CC and SBU pins.
  • On-chip IEC ESD protection with external capacitor on CAP pin
  • CC Ron 0.3ohm Typical
  • SBU Ron 3ohm Typical
  • 50Mhz Bandwidth on SBU switch
  • 15 ball WLCSP

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

FUSB251GEVB

Type-C™ CC and SBU Protection IC Evaluation Board

Evaluation Board

No

Active

$132.3

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

FUSB251GEVB_GERBER

0

Eval Board: Gerber

433.15 KB

EN

Eval Board: Gerber

June 07, 2019

More Details

FUSB251GEVB_BOM_ROHS

0

Eval Board: BOM

138.24 KB

EN

Eval Board: BOM

June 07, 2019

More Details

FUSB251GEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

229.38 KB

EN

Eval Board: Test Procedure

June 07, 2019

More Details

FUSB251GEVB_SCHEMATIC

0

Eval Board: Schematic

208.9 KB

EN

Eval Board: Schematic

June 07, 2019

More Details

FUSB251_FIRMWARE

0

Software

23.55 KB

EN

Software

June 07, 2019

More Details

FUSB251_GUI

1

Software

8.19 MB

EN

Software

June 07, 2019

More Details

EVBUM2637/D

0

Eval Board: Manual

933.89 KB

EN

Eval Board: Manual

May 01, 2019

More Details

FUSB251GEVB_REFERENCE_CODE

1

Software

7.17 KB

EN

Software

June 07, 2019

More Details

Show More