FSL538HFLYGEVB: High Performance 800 V Off-line Switcher with HV Startup and SenseFET Evaluation Board

Overview

The FSL5x8A/H is an integrated peak-current-mode controlled pulse width modulation (PWM) power switch, specifically designed for off-line switch-mode power supplies. The PWM controller includes an advanced soft-start, frequency hopping, optimized gate driver, internal transconductance amplifier, temperature-compensated precise current source for loop compensation and enhanced self-protections circuitry as well. Compared with a discrete MOSFET and PWM controller solution, the FSL5x8A/H allows to reduce total cost, component count, size, and weight, while simultaneously increase efficiency, productivity, and system reliability. This device provides a basic platform for cost-effective design of both isolated and non-isolated Flyback converters.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

FSL538HFLYGEVB: High Performance 800 V Off-line Switcher with HV Startup and SenseFET Evaluation Board

Evaluation Board

No

Active

$44.9222

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

Eval Board: Manual

July 01, 2019

More Details

FSL538HFLYGEVB_BOM_ROHS

0

Eval Board: BOM

155.65 KB

EN

Eval Board: BOM

May 22, 2019

More Details

FSL538HFLYGEVB_GERBER

0

Eval Board: Gerber

136.19 KB

EN

Eval Board: Gerber

May 22, 2019

More Details

FSL538HFLYGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

193.54 KB

EN

Eval Board: Test Procedure

May 22, 2019

More Details

FSL538HFLYGEVB_SCHEMATIC

0

Eval Board: Schematic

243.71 KB

EN

Eval Board: Schematic

May 22, 2019

More Details

Show More