Multi-Output Buck Converter

Overview

The FEBFSL336LRN-CS04U07A-GEVB integrated Pulse-Width Modulator (PWM) and SenseFET are specifically designed for high-performance offline buck, buck-boost, and non-isolation flyback Switched Mode Power Supplies (SMPS) with minimal external components. This device integrates a high-voltage power regulator that enables operation without auxiliary bias winding. An internal transconductance amplifier reduces external components for the feedback compensation circuit.The integrated PWM controller includes: 10 V regulator for no external bias circuit, Under-Voltage Lockout (UVLO), Leading-Edge Blanking (LEB), an optimized gate turn- on / turn-off driver, EMI attenuator, Thermal Shutdown (TSD), temperature-compensated precision current sources for loop compensation, and fault-protection circuitry. Protections include: Overload Protection (OLP), Over-Voltage Protection (OVP), and Feedback Open-Loop Protection (FB_OLP). FEBFSL336LRN-CS04U07A-GEVB offers good soft-start performance during startup.The internal high-voltage startup switch and the Burst-Mode operation with very low operating current reduce the power loss in Standby Mode. As the result, it is possible to reach power loss of 120 mW without external bias and 25 mW with external bias when input voltage is 230 VAC.

  • Built-in Avalanche-Rugged SenseFET: 650 V
  • Fixed Operating Frequency: 50 kHz
  • No-Load Power Consumption: <25 mW at 230 VAC with External Bias;<120 mW at 230 VAC without External Bias
  • No Need for Auxiliary Bias Winding
  • Frequency Modulation for Attenuating EMI
  • Pulse-by-Pulse Current Limiting
  • Ultra-Low Operating Current: 250 µA
  • Built-in Soft-Start and Startup Circuit
  • Adjustable Peak Current Limit
  • Built-in Transconductance (Error) Amplifier
  • Protections: Overload Protection (OLP), Over-Voltage Protection (OVP), Feedback Open Loop Protection (FB_OLP), Thermal Shutdown (TSD)
  • Fixed 650 ms Restart Time for Safe Auto-Restart Mode of All Protections

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

FEBFSL336LRN-CS04U07A-GEVB

Multi-Output Buck Converter

Evaluation Board

No

Obsolete

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

FEBFSL336LRN-CS04U07A-GEVB

0

Eval Board: Manual

2.67 MB

EN

Eval Board: Manual

November 06, 2017

More Details

Show More