Bi-Directional Logic Gate Optocoupler Provides Proven and Reliable Isolation to the RS485 Interface

Overview

The FEBFOD8012-RS485-GEVB is an industry-first, full-duplex, bi-directional, logic-gate optocoupler with high noise immunity as well as proven and reliable optical isolation. It is highly integrated with two optically coupled channels arranged in a bi-directional configuration illustrated in Figure 1. The FEBFOD8012-RS485-GEVB is housed in a compact 8-pin small outline package. Each optocoupler channel consists of a high-speed AIGaAs LED driven by a CMOS buffer IC coupled to a CMOS detector IC.

The FEBFOD8012-RS485-GEVB supports isolated communication between systems of digital signals without conducting ground loops or hazardous voltages. Unlike competitive devices, which provide less than 0.1 mm optical isolation gap, the FEBFOD8012-RS485-GEVB features a 0.4 mm (minimum) optical isolation gap for proven, reliable isolation. The device also features a fast switching speed, up to 15Mbit/sec, and uses Fairchild’s Optoplanar® packaging technology and optimized IC design to achieve high Common Mode Rejection (CMR) of20 kV/μs minimum, allowing the device to operate in noisy industrial environments.

Additionally, the FEBFOD8012-RS485-GEVB offers an extended industrial temperature range of -40°C to+110ºC and a 3.3 V or 5.0 V supply voltage to facilitate logic level translation. The device’s high isolation voltage is certified by UL1577 and DIN_EN/IEC60747-5-2 for increased reliability.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

FEBFOD8012-RS485-GEVB

Bi-Directional Logic Gate Optocoupler Provides Proven and Reliable Isolation to the RS485 Interface

Evaluation Board

No

Last Shipments

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

FEBFOD8012_RS485D.O

0

Eval Board: Manual

613.38 KB

EN

Eval Board: Manual

October 27, 2017

More Details

Show More