306 W/12 V PC Applicationwith 12 VSB ModuleEvaluation Board

Overview

The LLC converter in this Evaluation Board (EVB) is controlled by the FAN7688; it’s a 16-pin controller and locates in secondary side. The FAN7688 includes PFM and PWM controls to optimization efficiency for all loading, its combine advantage SR control improves efficiency. It employs a current mode control technique based on charge control; this provides a better control-to-output and line-to-output transfer function of the power stage, simplifying the feedback loop design while allowing true input power limit capability. The PFC is controlled by the FAN6982, based on Continuous Conduction Mode (CCM), which employs leading edge modulation for average current control and has a number of advanced features for better performance and reliability.

  • LLC:
    Secondary Side PFM Controller with Synchronous Rectifier Control
    Charge Current Control for better Transient Response and Simplified Feedback Loop Design
    Adaptive Synchronous Rectification Control with Dual Edge Tracking
    Closed Loop Soft-Start
    Green Functions to Improve Light Load Efficiency
    Symmetric PWM Control at Light Load to Limit the Switching Frequency while Reducing Switching Losses
    Disabling SR During Light Load Operation
    Complete Protection Functions with Auto-Restart
  • PFC:
    Continuous Conduction Mode and Average-Current-Mode Control
    Power-On Sequence Control
    Brownout Protection
    Fulfills Class-D Requirements of IEC 61000-3-2
    Universal AC Input Voltage
    Efficiency Optimization by External Output Voltage Adjustable Circuit

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

FEBFAN7688SJXA-CP14U306-GEVB

306 W/12 V PC Applicationwith 12 VSB ModuleEvaluation Board

Evaluation Board

No

Obsolete

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

FEBFAN7688SJXA_CP14U306

A

Eval Board: Manual

EN

Eval Board: Manual

September 05, 2017

More Details

Show More