500 mA Low-IQ, Low-Noise, LDO Regulator

Overview

FEBFAN25800-MPSLDO2-GEVB is a linear low-dropout (LDO) regulator with high PSRR and low output noise supported with controlled soft-start, thermal shutdown protection, and short-circuit protection. The enable-control pin can shutdown the device and disconnect the output load from the input. During shutdown, the supply current drops below 1 μA. The LDO is designed to be stable with space-saving ceramic capacitors as small as 0201 case size.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

FEBFAN25800-MPSLDO2-GEVB

500 mA Low-IQ, Low-Noise, LDO Regulator

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

febfan2580x_mpsldox

0

Eval Board: Manual

549.89 KB

EN

Eval Board: Manual

November 10, 2017

More Details

Show More