High Performance 65V, 10A Voltage Mode Synchronous PWM Buck Regulator Evaluation Board

Overview

The FAN65008B-GEVB evaluation board is a wide VIN highly efficient synchronous buck regulator, with integrated high side and low side power MOSFETs. The device incorporates a fixed frequency voltage mode PWM controller supporting a wide voltage range from 4.5 V to 65 V and can handle continuous currents up to 10 A.

The FAN65008B-GEVB evaluation board includes a 0.67% accurate reference voltage to achieve tight regulation. The switching frequency can be programmed from 100 kHz to 1 MHz. To improve efficiency at light load condition, the device can be set to discontinuous conduction mode with pulse skipping operation.

The FAN65008B-GEVB evaluation board has dual LDOs to minimize power loss and integrated current sense circuit that provides cycle-by-cycle current limiting. This single phase buck regulator offers complete protection features including Over current protection, Thermal shutdown, Under-voltage lockout, Over voltage protection, Under voltage protection and Short-circuit protection.

The FAN65008B-GEVB evaluation board uses ON Semiconductor’s high performance POWERTRENCH® MOSFETs that reduces ringing in switching applications. FAN65008B integrates the controller, driver, and power MOSFETs into a thermally enhanced, compact 6 × 6 mm PQFN package. With an integrated approach, the complete DC/DC converter is optimized from the controller and driver to MOSFET switching performance, delivering a high power density solution.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

High Performance 65V, 10A Voltage Mode Synchronous PWM Buck Regulator Evaluation Board

Evaluation Board

No

Active

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

FAN65008B-GEVB_GERBERS

0

Eval Board: Gerber

266.24 KB

EN

Eval Board: Gerber

December 26, 2017

More Details

FAN65008B-GEVB_SCHEMATIC

1

Eval Board: Schematic

474.11 KB

EN

Eval Board: Schematic

January 01, 2020

More Details

FAN65008B-GEVB_BOM_ROHS

2

Eval Board: BOM

324.61 KB

EN

Eval Board: BOM

December 01, 2019

More Details

FAN65008B-GEVB_TEST_PROCEDURE

1

Eval Board: Test Procedure

382.98 KB

EN

Eval Board: Test Procedure

January 01, 2020

More Details

Show More