High Performance 65V, 8A Voltage Mode Synchronous PWM Buck Regulator Evaluation Board

Overview

The FAN65005A-GEVB evaluation board is a wide VIN highly efficient synchronous buckregulator, with integrated high side and low side power MOSFETs.The device incorporates a fixed frequency voltage mode PWMcontroller supporting a wide voltage range from 4.5 V to 65 V and canhandle continuous currents up to 8 A.

The FAN65005A-GEVB evaluation board includes a 0.67% accurate reference voltage to achievetight regulation. The switching frequency can be programmed from100 kHz to 1 MHz. To improve efficiency at light load condition, thedevice can be set to discontinuous conduction mode with pulseskipping operation.

The FAN65005A-GEVB evaluation board has dual LDOs to minimize power loss and integratedcurrent sense circuit that provides cycle-by-cycle current limiting.This single phase buck regulator offers complete protection featuresincluding Over current protection, Thermal shutdown, Under-voltagelockout, Over voltage protection, Under voltage protection andShort-circuit protection.

The FAN65005A-GEVB evaluation board uses ON Semiconductor’s high performancePOWERTRENCH® MOSFETs that reduces ringing in switchingapplications. FAN65005A integrates the controller, driver, and powerMOSFETs into a thermally enhanced, compact 6 × 6 mm PQFNpackage. With an integrated approach, the complete DC/DC converteris optimized from the controller and driver to MOSFET switchingperformance, delivering a high power density solution.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

FAN65005A-GEVB

High Performance 65V, 8A Voltage Mode Synchronous PWM Buck Regulator Evaluation Board

Evaluation Board

No

Active

$172.7957

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

FAN65005A-GEVB_GERBERS.zip

1

Eval Board: Gerber

72.7 KB

EN

Eval Board: Gerber

December 26, 2017

More Details

FAN65005A-GEVB_BOM_ROHS

2

Eval Board: BOM

158.72 KB

EN

Eval Board: BOM

December 15, 2017

More Details

FAN65005A-GEVB_SCHEMATIC

1

Eval Board: Schematic

254.98 KB

EN

Eval Board: Schematic

December 15, 2017

More Details

Eval Board: Manual

July 01, 2019

More Details

Show More