High Performance 65V, 6A Voltage Mode Synchronous PWM Buck Regulator Evaluation Board

Overview

The FAN65004B-GEVB evaluation board is a wide VIN highly efficient synchronous buck regulator, with integrated high side and low side power MOSFETs. The device incorporates a fixed frequency voltage mode PWM controller supporting a wide voltage range from 4.5 V to 65 V and can handle continuous currents up to 6 A.

The FAN65004B-GEVB evaluation board includes a 0.67% accurate reference voltage to achieve tight regulation. The switching frequency can be programmed from 100 kHz to 1 MHz. To improve efficiency at light load condition, the device can be set to discontinuous conduction mode with pulseskipping operation.

The FAN65004B-GEVB evaluation board has dual LDOs to minimize power loss and integrated current sense circuit that provides cycle-by-cycle current limiting. This single phase buck regulator offers complete protection features including Over current protection, Thermal shutdown, Under-voltage lockout, Over voltage protection, Under voltage protection and Short-circuit protection.

The FAN65004B-GEVB evaluation board uses ON Semiconductor’s high performance POWERTRENCH® MOSFETs that reduces ringing in switching applications. FAN65004B integrates the controller, driver, and power MOSFETs into a thermally enhanced, compact 6 × 6 mm PQFN package. With an integrated approach, the complete DC/DC converter is optimized from the controller and driver to MOSFET switching performance, delivering a high power density solution.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

High Performance 65V, 6A Voltage Mode Synchronous PWM Buck Regulator Evaluation Board

Evaluation Board

No

Active

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

FAN65004B-GEVB_SCHEMATIC

2

Eval Board: Schematic

181.25 KB

EN

Eval Board: Schematic

July 01, 2025

More Details

FAN65004B-GEVB_GERBERS.zip

1

Eval Board: Gerber

70.66 KB

EN

Eval Board: Gerber

December 26, 2017

More Details

FAN65004B-GEVB_BOM_ROHS

3

Eval Board: BOM

265.22 KB

EN

Eval Board: BOM

July 01, 2025

More Details

Eval Board: Manual

November 01, 2019

More Details

Show More