Synchronous Buck-Boost Regulator with programmable output voltage through I2C interface. PICPODEVK dongle is required for I2C communication and must be ordered separately (Linked above).

Overview

The FAN49103 evaluation board is a compact circuit for evaluating onsemi’s FAN49103 Buck-Boost regulator in a 20-bump Wafer-Level Chip-Scale Package (WLCSP).

The board includes a connector for  I2C communication.

The board also features footprints to accommodate additional input/output capacitors and probe access points to all key circuit nodes so that electrical characteristics can be measured.

Note: This evaluation board should be used with PICPODEVK evaluation kit for I2C communication.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

FAN49103EVB

Synchronous Buck-Boost Regulator with programmable output voltage through I2C interface. PICPODEVK dongle is required for I2C communication and must be ordered separately (Linked above).

Evaluation Board

No

Active

$143.9964

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

FAN49103AUC340X_BOM

0

Eval Board: BOM

88.06 KB

EN

Eval Board: BOM

June 01, 2026

More Details

FAN4910X GUI

2

Software

57.59 MB

EN

Software

June 01, 2026

More Details

Eval Board: Manual

September 01, 2026

More Details

FAN49103 Gerber Files

0

Eval Board: Gerber

58.37 KB

EN

Eval Board: Gerber

September 01, 2025

More Details

FAN49103 EVB Schematic

1

Eval Board: Schematic

197.63 KB

EN

Eval Board: Schematic

September 01, 2025

More Details

Show More