FAN251040GEVB, 40A Synchronous Buck Regulator with PMBUS

Overview

The FAN251040 is a highly efficient synchronous buck regulator with digital interface, capable of operating with an input range from 4.5 V to 18 V and supporting up to 40 A load currents. The FAN2510xx utilizes a fixed−frequency voltage−mode control architecture to provide a synchronized constant switching frequency while ensuring fast transient response. Switching frequency and over−current protection can be programmed to provide a flexible solution for various applications. Output over−voltage, under−voltage, over−current, and thermal shutdown protections help prevent damage to the device during fault conditions.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

FAN251040GEVB

FAN251040GEVB, 40A Synchronous Buck Regulator with PMBUS

Evaluation Board

No

Active

$108

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

FAN251040GEVB_SCHEMATIC

1

Eval Board: Schematic

434.18 KB

EN

Eval Board: Schematic

June 01, 2021

More Details

FAN251040GEVB_Software

1.6.42

Software

1.51 MB

EN

Software

March 01, 2022

More Details

FAN251040GEVB_GERBER

0

Eval Board: Gerber

167.94 KB

EN

Eval Board: Gerber

June 01, 2021

More Details

FAN251040GEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

851.97 KB

EN

Eval Board: Test Procedure

August 31, 2021

More Details

FAN251040GEVB_BOM_ROHS

1

Eval Board: BOM

221.18 KB

EN

Eval Board: BOM

June 01, 2021

More Details

Show More