15A Voltage Mode Fixed Frequency Buck Regulator. DGSCOMEVB USB dongle for PMBUS functionality sold separately

Overview

The FAN251015 is a highly efficient synchronous buck regulator with digital interface, capable of operating with an input range from 4.5 V to 18 V and supporting up to 15 A load currents. The FAN2510xx utilizes a fixed?frequency voltage?mode control architecture to provide a synchronized constant switching frequency while ensuring fast transient response. Switching frequency and over?current protection can be programmed to provide a flexible solution for various applications. Output over?voltage, under?voltage, over?current, and thermal shutdown protections help prevent damage to the device during fault conditions.

Note: To access PMBUS functionality, this evaluation board must be used with DGSCOMEVB USB dongle. Please order the USB dongle seperately. 

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

FAN251015GEVB

15A Voltage Mode Fixed Frequency Buck Regulator. DGSCOMEVB USB dongle for PMBUS functionality sold separately

Evaluation Board

No

Active

$108

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

FAN251015GEVB_GERBER

0

Eval Board: Gerber

167.94 KB

EN

Eval Board: Gerber

August 31, 2021

More Details

FAN251015GEVB_SCHEMATIC

0

Eval Board: Schematic

433.15 KB

EN

Eval Board: Schematic

August 31, 2021

More Details

FAN251015GEVB_BOM_ROHS

1

Eval Board: BOM

37.89 KB

EN

Eval Board: BOM

August 31, 2021

More Details

FAN251015GEVB_SOFTWARE

1.6.42

Software

1.51 MB

EN

Software

March 01, 2022

More Details

FAN251015GEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

852.99 KB

EN

Eval Board: Test Procedure

August 31, 2021

More Details

Show More