Ignition Driver Evaluation Board

Overview

The FAD1110 Evaluation Board (FAD1110EVB) is a compact, ready to use evaluation platform designed to demonstrate the functionality and performance of the FAD1110 automotive ignition gate driver IC in realistic ignition coil applications.

The board integrates the FAD1110 device together with an ignition IGBT and all essential application circuitry, providing a complete solution for evaluating coil charging behavior, programmable dwell time control, current limiting via the VSENSE input, and the device’s timing based protection features. This enables fast and efficient validation of ignition driver operation without the need for additional external hardware.

The FAD1110EVB allows detailed observation of the device’s differential input stage, which includes built in spike filtering and ground shift tolerance, ensuring robust triggering in harsh automotive electrical environments. The evaluation board also demonstrates the Hard Shut Down (HSD) mechanism, which immediately disables the ignition IGBT when the programmed maximum dwell time is exceeded, protecting the system from thermal overload and unintended spark events.

Special attention has been given to safe handling of ignition level voltage transients. The PCB layout incorporates enhanced creepage and clearance spacing in accordance with IPC 2221A guidelines, and critical signals such as the differential inputs, OUTPUT gate drive, VSENSE current limit node, and CSSD timing pin are accessible via clearly labeled connectors and oscilloscope test points.

The FAD1110EVB supports evaluation with a wide range of ignition coils or equivalent inductive loads and is suitable for both bench level characterization and system level testing. In addition to functional evaluation, the board serves as a reference design to support customer implementation of the FAD1110 ignition gate driver in production automotive ignition systems.

  • Automotive ignition systems for gasoline engines
  • Coil on plug (COP) ignition architectures
  • Distributorless ignition systems (DIS)
  • Automotive ignition gate driver evaluation and validation
  • Dwell time control and timing supervision characterization
  • Ignition current limit behavior analysis using VSENSE
  • Evaluation of hard shut down (HSD) protection in ignition systems
  • Automotive ECU and ignition module development
  • Reference design and prototyping for ignition control electronics
  • Supports evaluation of the FAD1110 automotive ignition gate driver IC
  • Integrated ignition IGBT with complete application circuitry for coil on plug systems
  • 12 V battery level supply input with internal reverse battery protection
  • Two supply connectors for flexible powering during evaluation
  • Differential ignition trigger input (INH / INL) with built in spike filtering and ground shift tolerance from 2 V to +3 V
  • Supports both differential and single ended input operation modes
  • Configurable current sense and current limit network via VSENSE
  • Programmable maximum dwell time using external CSSD capacitor
  • Timing based Hard Shut Down (HSD) protection to prevent extended dwell and thermal overstress
  • Oscilloscope test points on key signals (inputs, OUTPUT, VSENSE, CSSD)
  • LED indicator for VBAT supply presence
  • Supports connection to ignition coils or equivalent inductive loads
  • Enhanced high voltage creepage and clearance spacing per IPC 2221A guidelines for safe handling of ignition level transients
  • Header for stacking multiple boards or integration into larger evaluation setups

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

FAD1110EVB

Ignition Driver Evaluation Board

Evaluation Board

Yes

Active

$333.325

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

EVBUM2952/D

0

Eval Board: Manual

567.3 KB

EN

Eval Board: Manual

April 01, 2026

More Details

Show More