FAD1101A Evaluation board

Overview

The FAD1101A Evaluation Board is a ready to use development platform designed to accelerate the evaluation of automotive ignition systems. It combines the FAD1101A ignition gate driver with an external ignition IGBT and all required application components on a compact, well optimized PCB. This allows engineers to quickly test ignition coil charging, dwell control, and spark behavior without investing time in a custom hardware design. The board layout is engineered to handle the high voltage transients and energy levels typical of ignition applications, making it suitable for both functional demonstrations and detailed laboratory measurements.

The evaluation board provides easy access to key signals through clearly labeled test points and includes on board power indication to simplify setup and debugging. Its design supports flexible experimentation with system parameters, enabling developers to explore different operating conditions and validate system performance early in the design cycle. This makes the board an ideal tool for proof of concept work, design verification, and customer demonstrations in automotive ignition applications.

At the heart of the board is the FAD1101A ignition gate driver, which delivers precise and reliable control of the ignition IGBT. The device features a programmable maximum dwell time set by an external capacitor, accurate current sensing via the VSENSE input, and an IGF diagnostic output that provides real?time current feedback to the ECU. Integrated Hard Shutdown protection ensures fast and safe turn off in fault conditions or when limits are exceeded, enhancing overall system robustness. Together, the FAD1101A and its evaluation board form a powerful and efficient solution for developing high performance, reliable ignition systems.

  • Automotive ignition systems for gasoline engines
  • Ignition coil driver evaluation and system validation
  • Engine Control Unit (ECU) ignition interface development
  • Functional testing and characterization of ignition IGBTs
  • Demonstration and customer evaluation of ignition solutions
  • Reference platform for automotive ignition system design
  • Complete evaluation platform for the FAD1101A ignition gate driver
  • Integrated external ignition IGBT and all required application circuitry
  • Ready for immediate testing of automotive ignition systems
  • Programmable maximum dwell time using an external capacitor
  • Accurate ignition current sensing via VSENSE input
  • IGF diagnostic output providing real time current feedback to the ECU
  • Fast Hard‑Shutdown protection for fault and over‑limit conditions
  • PCB layout optimized for high voltage transients and ignition energy levels
  • Clearly labeled test points for easy probing and debugging
  • On‑board power indication for quick system status monitoring
  • Ideal for prototyping, validation, and customer demonstrations

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

FAD1101AEVB

FAD1101A Evaluation board

Evaluation Board

Yes

Active

$333.325

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

EVBUM2954/D

0

Eval Board: Manual

602.11 KB

EN

Eval Board: Manual

May 01, 2026

More Details

Show More