Ignition driver Evaluation Board

Overview

The FAD1100 Evaluation Board (FAD1100EVB) is a compact, ready-to-use hardware platform designed to evaluate the performance and functionality of the FAD1100 automotive ignition driver IC in realistic ignition-coil applications.

The board integrates the FAD1100 device together with an FGD3040G2 AECQ 101 qualified ignition IGBT, providing a complete ignition switching stage suitable for coil on plug and similar automotive ignition systems. All essential passive, sensing, and protection components are included, allowing fast and accurate evaluation without the need for additional external circuitry.

The FAD1100EVB enables detailed assessment of key ignition control functions, including programmable maximum dwell time, precise primary current limiting via the VSENSE threshold, and robust input spike filtering for reliable operation in harsh automotive electrical environments. The board also demonstrates the device’s Soft Shut Down (SSD) behavior, which gradually reduces the gate drive to safely discharge the ignition coil without generating an unintended spark during extended dwell or fault conditions.

Designed for safe operation during ignition level high voltage transients, the PCB layout incorporates enhanced creepage and clearance distances in accordance with IPC 2221A guidelines. Clearly labeled connectors and accessible oscilloscope test points allow convenient probing of critical signals such as VBAT, VSENSE, OUTPUT, and SSD related nodes.

The FAD1100EVB supports a wide range of inductive loads, including air core inductors and customer specific ignition transformers within the supported inductance range, making it suitable for both bench evaluation and system level testing.

This evaluation board is intended for design engineers developing or validating automotive ignition systems and serves as a reference design for implementing the FAD1100 in production hardware.

  • Automotive ignition systems
  • Coil on plug (COP) ignition applications
  • Ignition coil driver evaluation and validation
  • Automotive engine control unit (ECU) development
  • Ignition dwell time and current limit characterization
  • Ignition system protection and fault handling evaluation
  • Automotive ignition reference design and prototyping
  • Supports evaluation of the FAD1100 automotive ignition driver IC
  • Integrated FGD3040G2 AEC Q101 qualified ignition IGBT
  • 12 V battery level supply input with reverse polarity protection
  • Dedicated connector for trigger (IGT) input signal
  • Configurable current sense and current limit network
  • Demonstrates programmable maximum dwell time control
  • Supports controlled Soft Shut Down (SSD) for spark free coil discharge
  • Oscilloscope test points on key signals for easy measurement
  • LED indicator showing presence of VBAT supply voltage
  • Allows connection of ignition coils or equivalent inductive loads
  • Enhanced high voltage creepage and clearance spacing per IPC 2221A
  • Header for board stacking or integration into larger evaluation setups

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

FAD1100EVB

Ignition driver Evaluation Board

Evaluation Board

Yes

Active

$359.991

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

EVBUM2951/D

0

Eval Board: Manual

644.1 KB

EN

Eval Board: Manual

April 01, 2026

More Details

Show More