Evaluation Board for 1200V M3S 4-PACK EliteSiC MOSFET Module

Overview

Evaluation board is designed for evaluations onsemi 1200 V M3S

(Full bridge) 4- PACK modules in F2 package. Purpose of the evaluation board is double pulse switching test and open loop power test of onsemi full-bridge modules.

Evaluation board supports onsemi modules:

• NXH011F120M3F2PTHG

• NXH007F120M3F2PTHG

The evaluation board can be connected to an external controller

providing PWM inputs and handling fault signals

  • DC-AC conversion
  • DC-DC conversion
  • AC-DC conversion
  • UPS
  • Energy Storage Systems
  • Electric Vehicle Charging Stations
  • Solar Inverters
  • 4 Layer FR4 PCB with 70 m Copper Thickness
  • High Thermal Emissivity − Black PCB Color
  • 4 Isolated Single Gate Drivers with 2.5 kV Insulation
  • Connector Base for Input and Output Signals
  • Low Inductance PCB Layout

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

Evaluation Board for 1200V M3S 4-PACK EliteSiC MOSFET Module

$733.315

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

Eval Board: Manual

January 01, 2024

More Details

Show More