Ezairo 8300: High-End Audio DSP for Wireless-Enabled Hearing Aids and Hearables

Overview

The Ezairo 8300 Evaluation and Development Board (referred to as the EVB) is designed to be used by engineers and developers with the Ezairo 8300 Software Development Kit (SDK), to evaluate the performance and capabilities of the Ezairo 8300 and to develop, demonstrate and debug applications for this device. The board is designed to ease-of-use, with many configuration options available via standard 0.1 inch header pins.

  • Access to all debug interfaceso Connectors to connect to external I2C or SWJ-DP debug communications hardware
  • J−link onboard solution that is accessible via the Micro USB port
  • Access to all Ezairo 8300 interfaces via standard 0.1” headers
  • 2 Push Button Switcheso 1 dedicated to resetting the device via the NRESET pino 1 connected to DIO34
  • Test points and GND hooks for easy probing
  • Battery Holder
  • Easily-configurable power supply options
  • 2 prototyping areas
  • Onboard Flash Memory (LE25S161) & DIP socket to add alternate non−volatile memories
  • An eMMC daughtercard for working with the Ezairo 8300’s eMMC interface
  • A second DIO daughtercard for simplified GPIO usage, including LEDs and switches

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

E8300-001-GEVB

Ezairo 8300: High-End Audio DSP for Wireless-Enabled Hearing Aids and Hearables

Evaluation Board

No

Active

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

E8300-001-GEVB_GERBER

0

Eval Board: Gerber

6.76 MB

EN

Eval Board: Gerber

September 01, 2020

More Details

Design Notes

October 01, 2020

More Details

Show More