Ezairo ® 7160 SL Hybrid Demonstrator Board - Socketed version

Overview

The Ezairo 7160 SL Hybrid Demonstrator Board is designed to easily develop high-performance hearing aids based on the Ezairo 7160 SL hybrid. The board features many configuration options available via standard 0.1" header pins, and an on-board J-Link debugger based on the Atmel ATSAM3U2CA-AU microcontroller. Using a USB cable, the on-board debugger is used to interface the RSL10 radio within the Ezairo 7160 SL hybrid with a PC for debugging, data collection, or monitoring purposes.

This version of the board contains an elastomer socket and is recommended for general use, including development, testing and debug purposes since it enables the Ezairo 7160 SL module inserted in the socket to be easily swapped out.

  • On-board J-Link adaptor for debugging through a USB connection to the PC
  • Alternate on-board SWJ-DP (serial-wire and/or JTAG) interface for debugging the Arm ® Cortex-M3 processor
  • Access to all Ezairo 7160 SL peripherals via standard 0.1” headers
  • Onboard 4−bit level translator to translate the DIOs and debug interface at low voltage to a 3.3 V JTAG debugger
  • 4 Push Button Switches
  • On board 3.3 V Regulator
  • 3 LEDs
  • Test points and GND hooks for easy probing
  • Battery Holder
  • Current measuring header
  • Elastomer socket with hybrid
  • Antenna matching and filtering network

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

E7160SL-001GEVB

Ezairo ® 7160 SL Hybrid Demonstrator Board - Socketed version

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

E7160SL-001GEVB_GERBER

0

Eval Board: Gerber

5.1 MB

EN

Eval Board: Gerber

February 01, 2019

More Details

EVBUM2581/D

5

Eval Board: Manual

1.15 MB

EN

Eval Board: Manual

May 01, 2023

More Details

Show More