Dynamic Load Tool 100 A Evaluation Board

Overview

The dynamic load tool or active load tool is designed for testing power supplies and other forms/sources of electrical power. It provides accurate output references to confirm that the output voltage and current are within their required range of predetermined load ranges and conditions, from no load to maximum load.

  • Dynamic Load Tool for fast transient loads up to 100A
  • DC load bias up to 40A + 100A transient loads
  • Load frequency adjustable via external function generator 1Hz to ~ 1Mhz (slew rate dependent)
  • Output load voltages from 0.5V to 12V
  • High and Low load drives for current sensing accuracy: High load = 5mV/Amp, Low load = 25mV/Amp
  • Slew rate controllable for applications from 1A to 100A

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

DLT100AGEVB

Dynamic Load Tool 100 A Evaluation Board

Evaluation Board

No

Active

$1265

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

Eval Board: Manual

November 01, 2019

More Details

DLT100AGEVB_GERBER

0

Eval Board: Gerber

656.38 KB

EN

Eval Board: Gerber

May 01, 2019

More Details

DLT100AGEVB_BOM_ROHS

0

Eval Board: BOM

254.98 KB

EN

Eval Board: BOM

May 01, 2019

More Details

Show More