CAN (Controller Area Network) Driver Shield Evaluation Board

Overview

The CAN Driver Shield Evaluation Board demonstrates the NCV7342 CAN transceiver, an interface between a controller area network (CAN) protocol controller and the physical bus that can be used in both 12 V and 24 V systems and is connected to the IoT through the PCA9655E's 16 bits of General Purpose parallel Input and Output (GPIO) expansion through the I2C-bus and SMBus.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

CAN-GEVB

CAN (Controller Area Network) Driver Shield Evaluation Board

Evaluation Board

No

Obsolete

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

CAN-GEVB_SCHEMATIC

1

Eval Board: Schematic

23.55 KB

EN

Eval Board: Schematic

February 17, 2017

More Details

CAN-GEVB_GERBER

1

Eval Board: Gerber

1.45 MB

EN

Eval Board: Gerber

February 17, 2017

More Details

CAN-GEVB_BOM_ROHS

1

Eval Board: BOM

67.58 KB

EN

Eval Board: BOM

February 17, 2017

More Details

Show More