3-Channel Digital Thermometer and Under/Over Temperature Alarm Evaluation Board

Overview

The ADT7481 is a 3-channel digital thermometer and under/over temperature alarm, intended for use in PCs and thermal management systems. It can measure its own ambient temperature or the temperature of two remote thermal diodes. These thermal diodes can be located in a CPU or GPU, or they can be discrete diode connected transistors. The ambient temperature, or the temperature of the remote thermal diode, can be accurately measured to ±1°C. The temperature measurement range defaults to 0°C to +127°C, compatible with ADM1032, but can be switched to a wider measurement range from -64°C to +191°C.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

ADT7481EBZEVB

3-Channel Digital Thermometer and Under/Over Temperature Alarm Evaluation Board

Evaluation Board

No

Last Shipments

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

ADT7481EBZEVB_SOFTWARE

0

Software

6.05 MB

EN

Software

October 07, 2014

More Details

ADT7481EBZEVB_GERBER.ZIP

0

Eval Board: Gerber

397.31 KB

EN

Eval Board: Gerber

July 18, 2012

More Details

ADT7481EBZEVB_BOM_ROHS.PDF

0

Eval Board: BOM

58.37 KB

EN

Eval Board: BOM

July 18, 2012

More Details

ADT7481EBZEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

166.91 KB

EN

Eval Board: Test Procedure

July 18, 2012

More Details

ADT7481EBZEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

169.98 KB

EN

Eval Board: Schematic

July 18, 2012

More Details

Show More