600W Power Supply Unit EVB featuring NCP1632, NCP1399 & NCP4305

Overview

The 600W-ACDC-GEVB is a complete reference design for a universal power supply capable of delivering 48V/12.5A DC. A 5V/2A DC output is also available for added flexibility. The PFC front end is equipped with an interleaved PFC controller NCP1632. The main converter providing 48V is a resonant LLC stage using the current mode resonant controller NCP1399. Two NCP4305 sync controllers provide synchronous rectification in the secondary. The 5V output is generated by a flyback converter using the offline regulator NCP1076. It also provides 12V for a cooling fan.

  • High power density PSU
  • 48V/12.5A complete power supply solution with universal mains input
  • 5V/2A and 12V/0.3A for external cooling fan
  • 2-channel interleaved Power Factor Correction (PFC)
  • High efficiency resonant LLC stage with synchronous rectification
  • Over-power, over-current and over-temperature protection.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

600W Power Supply Unit EVB featuring NCP1632, NCP1399 & NCP4305

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

EVBUM2864/D

0

Eval Board: Manual

8.31 MB

EN

Eval Board: Manual

May 01, 2023

More Details

Show More