Applied Power Electronics Conference (APEC) – ORLANDO, Florida – Booth 200 - Feb. 6, 2012 –

Share

The company’s latest innovations in AC-DC controllers, shunt regulators and Schottky rectifiers to be demonstrated at the industry’s leading power electronics show

Applied Power Electronics Conference (APEC) – ORLANDO, Florida – Booth 200 - Feb. 6, 2012 – ON Semiconductor (Nasdaq: ONNN), a premier supplier of high performance silicon solutions for energy efficient electronics, continues to develop innovative technology and products that allows it to offer a broad portfolio of power semiconductor solutions to the market.

Among the new ON Semiconductor products to be demonstrated at APEC this year are:

  • The NCP1246 fixed-frequency current mode controller achieves extremely low no load input power consumption in AC-DC adapters. This device contains integrated X2 capacitor discharge circuitry, which eliminates the need for the X2 capacitor discharge resistors. The NCP1246 is also capable of entering a low consumption sleep mode when used in conjunction with the NCP4353 or NCP4354. This combination of products provides a market leading no load input power consumption of <10 milliwatt (mW) in a 65 watt (W) notebook adapter.

  • The NCP4353 and NCP4354 secondary side switch mode power supply (SMPS) controllers are targeted for applications requiring extremely low power consumption in no load conditions. These devices detect no load conditions and signal the power supply to enter a low consumption OFF mode (with the primary side controller deactivated and energy provided by the output capacitors). Integrated features include constant voltage and constant current regulation as well as optional built in LED driver for adapter indicator light.
  • The NCP1611 active power factor corrected (PFC) controller provides boost pre-converter functionality to AC-DC adapters, flat panel TVs, and lighting ballasts. This controller utilizes an innovative current controlled frequency foldback (CCFF) architecture. CCFF extends the benefits of traditional critical conduction mode (CrM) PFC controllers by maximizing power efficiency at nominal and light load levels.
  • The NCP431 three-terminal shunt regulator is a pin-for-pin upgrade to the industry standard TL431. The NCP431 is capable of operating with an industry leading 40 microampere (µA) bias current, which provides a significant efficiency improvement in SMPS that target extremely low no load input power.
  • The NTST30100SG schottky rectifier - a 30 ampere (A), 100 volt (V) trench-based device - enables lower forward voltage drop and reduced leakage current, leading to higher circuit efficiency. Unlike planar schottky rectifiers, the switching performance of the NTST30100SG is stable across its entire operating temperature range.

Live Demonstrations

The NCP1611 will be demonstrated in a flat panel TV. The NCP1246, NCP4354, and NTST30100SG will be demonstrated in a 65 W power adapter.

“APEC plays a vital role in helping us connect with industry power electronics engineers, enabling them to meet the new requirements for next generation green power supplies” said David Somo, vice president of Corporate Marketing at ON Semiconductor. “The new products showcased at this year’s event demonstrate solutions which provide industry leading standby mode power consumption, maintaining our position as a premier supplier of energy efficient solutions.”

APEC – Booth 200

ON Semiconductor will be exhibiting at APEC, from February 5-9 at Booth 200 located in the Coronado Springs Hotel & Convention Center in Orlando, Florida. For more information, visit https://www.onsemi.com/PowerSolutions/content.do?id=16751.

About onsemi

onsemi (Nasdaq: ON) is driving disruptive innovations to help build a better future. With a focus on automotive and industrial end-markets, the company is accelerating change in megatrends such as vehicle electrification and safety, sustainable energy grids, industrial automation, and 5G and cloud infrastructure. With a highly differentiated and innovative product portfolio, onsemi creates intelligent power and sensing technologies that solve the world’s most complex challenges and leads the way in creating a safer, cleaner, and smarter world.

###

onsemi and the onsemi logo are trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the Company references its website in this news release, information on the website is not to be incorporated herein.

If you are a member of the press and are interested in receiving onsemi press releases via email, please complete the form below.

* Full Name

* Email

* Media you represent

* Press Category

*Required fields

Choose your prefered language. You can choose more than one.