Share

NCP1280 lowers system cost and improves efficiency in off-line power supplies for ATX, telecom, server, workstation and consumer electronics applications

Applied Power Electronics Conference (APEC), Anaheim, Calif. – Feb. 23, 2004 – To address the power industry trend towards higher efficiency and higher power density, ON Semiconductor (Nasdaq: ONNN) today introduced the NCP1280 – a highly integrated, voltage mode PWM controller which is the first in the industry to offer a high-voltage (up to 700 V) start-up for active clamp circuits. Ideal applications for the device include medium- to high-power off-line power supplies for synchronous rectification/active clamp designs found in applications such as computing power supplies, telecom front-end power systems and high-end consumer equipment such as plasma or LCD TVs.

The NCP1280 provides a highly integrated solution for off-line power supplies requiring high efficiency and low parts count. This controller provides control outputs for driving a forward converter primary MOSFET and an auxiliary MOSFET for active clamp circuit. The second output with its programmable delay can also be used for driving a synchronous rectifier on the secondary or for asymmetric half bridge circuits. Additional features include a 700 V start-up circuit, voltage feedforward, adjustable maximum duty cycle control, adjustable oscillator frequency up to 500 kHz, line under and overvoltage detectors, dual mode overcurrent protection and soft start.

Compared to traditional forward converter topologies, an active clamp solution implemented with the NCP1280 offers lower switching and conduction losses, requires a smaller output inductor and lowers the voltage across primary switches and secondary rectifiers, reducing stress on these components. Ultimately, the device reduces board space usage and overall costs.

Packages and Price
The NCP1280 is offered in a space-saving SOIC-16 package and priced at $1.90 per unit in 10,000 unit quantities.

For additional technical information, visit https://www.onsemi.com/tech.

About ON Semiconductor
ON Semiconductor (Nasdaq: ONNN) offers an extensive portfolio of power- and data-management semiconductors and standard semiconductor components that address the design needs of today’s sophisticated electronic products, appliances and automobiles. For more information visit ON Semiconductor’s web site at https://www.onsemi.com.

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the web site is not to be incorporated herein.

About onsemi

onsemi (Nasdaq: ON) is driving disruptive innovations to help build a better future. With a focus on automotive and industrial end-markets, the company is accelerating change in megatrends such as vehicle electrification and safety, sustainable energy grids, industrial automation, and 5G and cloud infrastructure. With a highly differentiated and innovative product portfolio, onsemi creates intelligent power and sensing technologies that solve the world’s most complex challenges and leads the way in creating a safer, cleaner, and smarter world.

###

onsemi and the onsemi logo are trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the Company references its website in this news release, information on the website is not to be incorporated herein.

If you are a member of the press and are interested in receiving onsemi press releases via email, please complete the form below.

* Full Name

* Email

* Media you represent

* Press Category

*Required fields

Choose your prefered language. You can choose more than one.