ON Semiconductor Introduces Tiny Triple-Output LED Driver with I2C Interface for RGB Fun Lighting or LCD Backlighting in Portable Devices

Share

New NCP5623 requires minimal board space, delivers gradual dimming and achieves 94 percent peak efficiency while enabling the display of more than 32,000 colors

PHOENIX, Ariz. – July 18, 2007 - ON Semiconductor (Nasdaq: ONNN), a global leader in power semiconductor solutions, today introduced the NCP5623 – a high efficiency triple output LED driver with I2C interface and built-in gradual dimming. The device is specifically designed to drive tricolor RGB (red, green, blue) LEDs for fun lighting or enhanced LCD backlighting in portable applications such as cell phones and MP3 players. Offered in the compact LLGA-12 package, the NCP5623 is the smallest RGB LED charge pump driver housed in a non-bump plastic package on the market today.

“The use of LEDs to generate lighting patterns continues to enhance the appeal and interactivity of portable devices,” said Manor Narayanan, vice president and general manager of ON Semiconductor’s Digital and Consumer Products Group. “ON Semiconductor’s highly efficient and ultra-small NCP5623 LED driver offers a unique built-in control algorithm that generates plug-and-play lighting effects with a vast palette of colors for portable applications.”

The NCP5623 LED driver performs autonomous operations upon the command of the processor via its I2C interface. Its three independently controlled current outputs - with +/- 0.5 percent typical matching tolerance and 32 current levels - allow the display of more than 32,000 colors with a tricolor RGB LED. The device features an integrated gradual dimming feature, which progressively increases or decreases output current to produce a theatrical fade-in/fade-out effect. The use of a logarithmic current profile ensures the light and color changes appear smooth and linear to human eyes.

To help maximize battery life, the NCP5623 achieves 94 percent peak efficiency with less than 1 micro ampere (µA) standby current over the operating range of a Lithium based battery. Despite the small IC package, the device requires only four passive components to operate in a typical application. The device also features short-circuit and overvoltage protection, which protects the system in case of LED failure.

Packaging and Price The NCP5623 is housed in the lead-free (Pb-free) 2.0 mm x 2.0 mm x 0.55 mm LLGA-12 package and is budgetary priced at $0.55 USD per unit for 3,000 unit quantities.

For additional technical information visit www.onsemi.com, or contact Crystal Lam at Crystal.Lam@onsemi.com.

About ON Semiconductor With its global logistics network and strong portfolio of power semiconductor devices, ON Semiconductor (Nasdaq: ONNN) is a preferred supplier of power solutions to engineers, purchasing professionals, distributors and contract manufacturers in the power supply, computer, consumer, portable/wireless, automotive and industrial markets. For more information, please visit ON Semiconductor’s website at https://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its website in this news release, such information on the website is not to be incorporated herein.

About onsemi

onsemi (Nasdaq: ON) is driving disruptive innovations to help build a better future. With a focus on automotive and industrial end-markets, the company is accelerating change in megatrends such as vehicle electrification and safety, sustainable energy grids, industrial automation, and 5G and cloud infrastructure. With a highly differentiated and innovative product portfolio, onsemi creates intelligent power and sensing technologies that solve the world’s most complex challenges and leads the way in creating a safer, cleaner, and smarter world.

###

onsemi and the onsemi logo are trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the Company references its website in this news release, information on the website is not to be incorporated herein.

If you are a member of the press and are interested in receiving onsemi press releases via email, please complete the form below.

* Full Name

* Email

* Media you represent

* Press Category

*Required fields

Choose your prefered language. You can choose more than one.