ON Semiconductor Introduces the Industry’s Fastest 2.5 Volt Current-Mode Logic Receiver/Driver

Share

Capable of data-rates above 10 Gigabits per second, the NBSG16M is ideal for high performance applications in OC-192 networking and telecommunications

PHOENIX, Ariz. – Oct. 24, 2003 – Applying decades of expertise in high-speed Positively Referenced Emitter-Coupled Logic (PECL) to the emerging networking and telecommunictions markets, ON Semiconductor (Nasdaq: ONNN) today introduced the NBSG16M – a Silicon Germanium (SiGe) based, high bandwidth, fully differential receiver and driver with Current Mode Logic (CML) output. The device is the newest member of the company’s GigaComm™ family of high-performance logic ICs designed for the telecommunications, networking and automated test equipment industries.

Features and Benefits
Current-Mode Logic is one of the most convenient protocols for high speed interfacing and is quickly becoming the protocol of choice for emerging, high bandwidth, networking applications. The NBSG16M simplifies initial conditions and connection termination with on-chip 50 ohm input and output termination. Like Reduced Swing ECL (RSECL), the small 400 millivolt (mV) signal swing of CML results in reduced power consumption. The irregularities that result from back reflection of signals later in the circuit - which is common to high frequency signaling - are minimized by the on-chip termination.

Capable of data rates above 10 Gigabits per second (Gbps), the NBSG16M is the industry’s fastest CML receiver/driver and ideal for high-performance applications in OC-192 applications. High-speed backplane interfacing is simplified with propagation delay below 150 ps and rise and fall times below 53 ps. Combined with the design flexibility inherent in CML, the performance capability of the NBSG16M results in an optimum solution for data transmission in networking applications.

Like all members of the GigaComm™ family, this device features ON Semiconductor’s AnyLevel™ technology that includes 50 ohms (Ω) input termination resistors and accepts all major signaling standards – specifically Negative ECL (LVNECL), PECL, LVCMOS/LVTTL, CML or LVDS.

Packaging and Price
The NBSG16M is packaged in the 3 mm by 3 mm 16-pin Quad Flat No-lead (QFN) - offering a minimum impact to board space and industrial-grade temperature tolerance (-40º C to +85º C). It is priced at $20.00 per unit in 10,000 unit quantities.

For additional technical information or to request samples, visit https://www.onsemi.com/tech.

About ON Semiconductor
ON Semiconductor (Nasdaq: ONNN) offers an extensive portfolio of power- and data-management semiconductors and standard semiconductor components that address the design needs of today’s sophisticated electronic products, appliances and automobiles. For more information visit ON Semiconductor’s website at https://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its website in this news release, such information on the website is not to be incorporated herein.

About onsemi

onsemi (Nasdaq: ON) is driving disruptive innovations to help build a better future. With a focus on automotive and industrial end-markets, the company is accelerating change in megatrends such as vehicle electrification and safety, sustainable energy grids, industrial automation, and 5G and cloud infrastructure. With a highly differentiated and innovative product portfolio, onsemi creates intelligent power and sensing technologies that solve the world’s most complex challenges and leads the way in creating a safer, cleaner, and smarter world.

###

onsemi and the onsemi logo are trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the Company references its website in this news release, information on the website is not to be incorporated herein.

If you are a member of the press and are interested in receiving onsemi press releases via email, please complete the form below.

* Full Name

* Email

* Media you represent

* Press Category

*Required fields

Choose your prefered language. You can choose more than one.