STUTTGART, Germany – Vision, Hall 6, Booth C23 – Nov. 8-10, 2011

Share

Rolling shutter MANO 9600 combines high-speed operation, 9.6 MP resolution and 41 dB SNR performance in an integrated package that simplifies implementation in new designs

STUTTGART, Germany – Vision, Hall 6, Booth C23 – Nov. 8-10, 2011 ON Semiconductor (Nasdaq: ONNN), a premier supplier of high performance silicon solutions for energy efficient electronics , has introduced a new CMOS image sensor that offers the speed, resolution and signal-to-noise ratio (SNR) performance required to address the needs of the growing number of high-end biometric applications such as fingerprint detection as well as several medical device designs. The MANO 9600 is a rolling shutter 9.6 megapixel (MP) (3840 x 2500 pixel) device that runs at 20 frames per second (fps) at full resolution.

The MANO 9600, which complements ON Semiconductor’s existing range of image sensor products, utilizes new technology to help it achieve a maximum SNR performance of 41 decibels (dB) ) without the need for oversampling. Many competing solutions use oversampling to improve SNR, an approach that can adversely affect speed of operation. The availability of a reference kit and reference design help to speed and ease the implementation of the MANO 9600 into new product designs.

Available in both monochrome and color versions, the MANO 9600 achieves high frame rates in either single region of interest (ROI) or sub-sampled readout modes. Image data is read out through gain and offset amplifiers before being fed to an on-board 10-bit analog-to-digital-converter (ADC). The digital data is then transferred over four industry-standard low-voltage differential signaling (LVDS) outputs; a version with a single 10-bit CMOS output is also available. An on-board sequencer, programmable over a serial peripheral interface (SPI), generates all internal timing for exposure control and also supports readout mode.

Numerous other on-chip features such as a charge pump, fixed pattern noise (FPN) correction and bias control for power supply regulation help simplify implementation of the MANO 9600 into customer applications and reduce overall component counts. Power consumption is 500 milliwatts (mW) at 20 fps, and 200 mW at 5 fps. Operating temperature range is 0 ºC to +70 ºC.

“The demand for image sensors combining high-speed, high resolution and excellent SNR performance is growing with the increased emphasis on international security concerns driving applications for biometrics,” said Vince Hopkin, vice president of Digital, Mil/Aero and Image Sensor Products at ON Semiconductor. “By utilizing techniques developed from our experience and knowledge of image sensing technology, the MANO 9600 is able to meet the challenging performance requirements in all of these areas without having to make the compromises seen in some competing products.”

Availability
Samples of the MANO 9600 image sensor are available now, with production devices expected Q2 2012.

Packaging
Housed in a Pb-free, RoHs-compliant LCC-52 package measuring 19 mm x 19 mm, the MANO 9600 is pin compatible with VITA2000.

About onsemi

onsemi (Nasdaq: ON) is driving disruptive innovations to help build a better future. With a focus on automotive and industrial end-markets, the company is accelerating change in megatrends such as vehicle electrification and safety, sustainable energy grids, industrial automation, and 5G and cloud infrastructure. With a highly differentiated and innovative product portfolio, onsemi creates intelligent power and sensing technologies that solve the world’s most complex challenges and leads the way in creating a safer, cleaner, and smarter world.

###

onsemi and the onsemi logo are trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the Company references its website in this news release, information on the website is not to be incorporated herein.